The automatic tool changing system MPS 631, 1530 & 2531 is the perfect answer to the demand from a wide variety of industries for a solution with maximum flexibility. The tool changer are geared towards applications with different production technologies that depend on attaching as many transmission modules as possible.
Thanks to the sophisticated structural design, the modules can be mounted in the tool changer using the large number of available module slots and thus occupy minimal space. With the MPS 631, 1530 & 2531, users can enjoy a high degree of constructive freedom.
MPS 631 | MPS 631S | MPS 1530 | MPS 2531 | |
Max. payload | 630 kg |
630 kg |
1,530 kg |
2,500 kg |
Max. static moment (Mx/My) | 3,200 Nm |
5,000 Nm |
12,500 Nm |
33,500 Nm |
Max. static moment (Mz) | 3,200 Nm |
5,000 Nm |
12,500 Nm |
44,500 Nm |
Max. dynamic moment (Mx/My) | 11,200 Nm |
17,500 Nm |
43,750 Nm |
66,000 Nm |
Max. dynamic moment (Mz) | 11,200 Nm |
17,500 Nm |
43,750 Nm |
110,000 Nm |
Pneumatic ball locking | 0.45 - 1.2 MPa |
0.45 - 1.2 MPa |
0.45 - 1.2 MPa |
0.5 - 1.0 Mpa |
Repeatability | +/- 0.01 mm |
+/- 0.01 mm |
+/- 0.01 mm |
+/- 0.01 mm |
Height (coupled) | 100 mm |
100 mm |
100 mm |
110 mm |
Pitch circle diameter (PCD) robot adapter flange | ISO 9409-1-160-11-M10 / ISO 9409-1-160-11-M12 |
ISO 9409-1-160-11-M10 / ISO 9409-1-160-11-M12 |
ISO 9409-1-200-6-M12 / ISO 9409-1-200-16-M16 |
ISO 9409-1-315-16-M16 |
Module places | 5 to 10 |
6 to 12 |
7 to 14 |
10 |