Contact

Do you have any questions? Get in contact with us.

Jacquard machine SX for flat, terry and technical fabrics

Stäubli electronic Jacquard machine SX produces excellent results in the form of terry cloth, upholstery, tapestry, silk fabric, apparels or seat covers, and technical fabrics on all types of air jet, rapier and water jet weaving machines.

The Jacquard machine SX is available in two formats: 1,408 hooks or 2,688 hooks.

Advantages

The Jacquard machine SX is very robust, wear-resistant, and designed for many years of daily use with a minimum of maintenance. Due to its compactness the machine can easily be integrated in any weaving mill.

  • Quick and easy to install
  • Precise kinematics with no vibration
  • Low-friction engineering reduces energy consumption
  • Safe, straightforward access to make adjustments
  • Lubricated-for-life bearings throughout
  • Optimum sealing and ventilation to prevent dust penetration and for maximum lifespan

CHARACTERISTICS / MODEL

SX

Field of application

All types of weaving machine (water jet looms, rapier looms and air jet looms)

Fabric suitability

All flat fabrics, terry cloth and technical fabrics

Formats available

  • 1,408 hooks (11 rows of 16 modules)
  • 2,688 hooks (21 rows of 16 modules)

Drive system and shedding

  • Double-lift open-shed Jacquard machine
  • Knife frames with high-precision guidance system
  • Precise adjustment of shed geometry

Hook selection

Stäubli MX modules with QUICK LINK connection

Electronic control

Independent Stäubli TC8 control unit, synchronized with the weaving machine

Main features

Stäubli also offers you...