The 100% controlled identification and handling of warp yarns to achieve the highest quality and reliability in warp processing – namely during automatic drawing-in – is the purpose of Stäubli’s advanced technology “Active Warp Control 2.0” (AWC 2.0).
The central aspect of AWC 2.0 is the optical, non-contact recognition and measurement of yarn characteristics by cameras. Updated high-performance processors analyze the images and deliver precise data at millisecond intervals on the condition of the warp yarns to be processed. This data is compared with the target data, both from the programmed draw-in repeat and the weaving mill’s empirical values, to detect errors with enhanced certainty.
Drawing-in with SAFIR systems featuring Stäubli AWC 2.0 ensures weavers profit from a faultlessly drawn-in harness and maximum productivity in the weaving process.