Single-collet plier GRIP-ESZ...
Stäubli AG - Single-collet-plier-GRIP-ESZ-tim-2x-51350-jpg-orig.jpg

For fast and safe contacting to M4, M5, or M6 threaded bolts, for example on motor connections (contact depth 3 to 6  mm). Fixed Ø 4 mm socket in the pressure section, to fit spring-loaded Ø 4 mm plugs with rigid insulating sleeve or as a lead outlet with inline Ø 4 mm MULTILAM plug and rigid insulating sleeve. Thread inserts are replaceable and available separately. The current depends on the thread insert.

Order No.

Type

Rated voltage/current

Plier insert

Thread

66.9446-21

GRIP-ESZ4

1000 V, CAT IV / 20 A

Z4

M4

66.9447-21

GRIP-ESZ5

1000 V, CAT IV / 30 A

Z5

M5

66.9448-21

GRIP-ESZ6

1000 V, CAT IV / 32 A

Z6

M6

66.9445-21

GRIP-ESZ

1000 V, CAT IV / max. 32 A

without

 –