Plug SLS425-ZL...

In-line, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads. With retractable sleeve to prevent accidental touching.
Various types of connection:
SLS425-ZL: Solder connection
SLS425-ZL/M3: Screw connection

Order No.

Type

Rated voltage/current

Cable (A)

22.2652-*

SLS425-ZL

30 VAC / 32 A

60 VDC / 32 A

PVC TPE  Ø 3.7 mm   2.5 mm²

SIL  Ø 3.9 mm            2.5 mm²

Ni

22.2653-*

SLS425-ZL/M3

30 VAC / 32 A

60 VDC / 32 A

PVC TPE  Ø 3.7 mm   2.5 mm²

SIL  Ø 3.9 mm            2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.