Metal industry Metal Processing

Robots for Metal Processing

our Sales Team

Stäubli Robotics offers a complete range of robots for metal processing that requires high flexibility and dynamic. Stäubli's TX2-90, TX2-140, TX2-160 and TX200 robots are particularly well-suited for operations such as finishing, die trimming, modeling, drilling, tapping, deburring, contouring and weld bead machining on various materials.

Success stories
Stäubli AG - Isotubi21_P5102191OK_pim@2x.jpg
When two robots work together, hand in hand (Isotubi)

The production of about three million press fittings a year requires reliable and highly efficient automation. Two Stäubli robots, a six-axis TX2-90L and a TS2-80 SCARA, score with precision and dynamics

TX200 HSM (High Speed Machining)
Robot-assisted machining of molds (Audi)

At the highly advanced Audi Competence Center for Plant Equipment and Forming Technology, they are working towards digitally linking all processes. A robotic machining center now replaces four radial drilling machines in the manufacture of molds.

Stäubli TX200 and RX160 robots at ACL
Robot machining of aluminum profiles (ACL Automotive)

Competitive pressures are always driving new concepts in manufacturing. The Czech supplier ACL Automotive has entrusted the machining of roof rails to Stäubli robots and is very satisfied with the results.