Jacquard machines SX PRO V / LX PRO V / LXL PRO V for velvet

Particularly suitable for producing velvet, Stäubli electronic Jacquard machines SX PRO V, LX PRO V and LXL PRO V produce excellent results in manufacturing velvet on suitable weaving machines.

Advantages
  • Optimized for producing velvet
  • Strengthened for high stress
  • Complete and uniform product range
  • Easy to adapt and versatile
  • Low profile and judicious location of the perforated board
  • Minimal thread stress (low harness depth)
  • Extremely resilient
  • Optimum sealing and ventilation
  • Precise lifting mechanism with no vibration
  • Safe, straightforward access for making machine adjustments
  • Minimal, straightforward maintenance

CHARACTERISTICS / MODEL

SX PRO V

LX PRO V

LXL PRO V

Field of applicationSuitable for velvet weaving machines
Fabric suitabilityAll types of velvet fabrics
Electronic controlIndependent Stäubli TC8 control unit, synchronized with the weaving machine

Available formats

2,688 hooks

4608 to 7680 hooks

8162 to 10240 to hooks

Drive system and shedding

Double eccentric motion on both sides

Dual and Coaxial shaft system, controlled by complementary cams

Initiating the hook movement

Stäubli MX PRO V and MX PRO E modules with QUICK LINK connection

Main features

Stäubli also offers you...