Stäubli electronic Jacquard machine SX PRO produces excellent results in weaving terry cloth, upholstery, tapestry, silk fabric, apparels or seat covers, and technical fabrics on all types of air-jet, rapier and water-jet weaving machines.
The Jacquard machine SX PRO is equipped with up to 2,688 hooks.
The Jacquard machine SX PRO is very robust, wear-resistant, and designed for many years of daily use with a minimum of maintenance. Because the power supply is integrated into the Jacquard head, the machine is very compact and can be readily installed in any weaving mill.
"The new electronics have already been tried and tested on new formats which combine new modules that enable us to save energy, both mechanically, and in the hook selection system for the shed. All the strong points of the SX have been kept or improved. So this machine will certainly serve us for a long time and save us money in both energy and maintenance."
| CHARACTERISTICS / MODEL | SX PRO | 
|---|---|
| Field of application | All types of weaving machine (water-jet looms, rapier looms and air-jet looms) | 
| Fabric suitability | All flat fabrics, terry cloth and technical fabrics | 
| Format available | 2,688 hooks (21 rows of 16 modules) | 
| Drive system and shedding | 
 | 
| Hook selection | Stäubli MX PRO modules with QUICK LINK connection | 
| Electronic control | Independent Stäubli TC8 controller, synchronized with the weaving machine |