The MPS 055 is a versatile robotic tool change system designed for small payload up to 55 kg applications that also includes transfer modules, a tool stand and a teaching aid. The system features a compact and modular design that allows for easy customization with up to 6 modules to meet media, data and power transfer requirements.
The system offers impressive accuracy and repeatability of +/- 0.0015 mm and can handle maximum static moments of 106 Nm (Mx/My) and 145 Nm (Mz) and maximum dynamic moments of 371 Nm (Mx/My) and 507 Nm (Mz). The robot adapter flange has a pitch circle diameter of ISO 9409-1-63-4-M6, making it compatible with a wide range of robots and applications.
The transfer modules, tool stand and teaching aid are designed for easy integration and quick application setup, allowing users to maximize system capability and efficiency. In addition, the MPS 055 can operate in harsh environments with an operating pressure range of 0.45 - 1.0 MPa and an operating temperature range of 0C to +50C. With a height of only 46 mm when coupled, the MPS 055 is a powerful and compact tool changing system that offers precision, versatility and reliability for small payload applications.
Whether your projects have individual and comprehensive requirements or need a fast solution, Stäubli's range of robotic tool changers can quickly meet all complex demands thanks to the modular product concept.
| MPS 055 | |
| Payload | 55 kg |
| Max. static moment (Mx/My) | 106 Nm |
| Max. static moment (Mz) | 145 Nm |
| Max. dynamic moment (Mx/My) | 371 Nm |
| Max. dynamic moment (Mz) | 507 Nm |
| Operating pressure | 0.45 - 1.0 MPa |
| Operating temperature | 0 °C - +50 °C |
| Repeatability | +/- 0.0015 mm |
| Height (coupled) | 46 mm |
| Pitch circle diameter (PCD) robot adapter flange | ISO 9409-1-63-4-M6 |
| Module places | 6 |
System for personal and system safety.