January 07, 2026
Don’t miss the 8th edition of Indumation, premier trade fair for industrial automation, digital transformation and Industry 4.0 & 5.0 in the Benelux.
What can you expect on our booth 520 in hall 5?
Streamline your material flow – Stäubli mobile robotics
Discover Stäubli’s mobile robotic solutions. Our PF series provide modular platforms for moving payload up to 450 tons, while the FL1500 is an ultra-compact, 1.5-ton counterbalanced forklift tailored to your industrial needs. Finally the Sterimove, the first ever mobile robot compatible with Grade A/B/C/D, is made for pharma cleanroom applications. Discover them all on our booth!
Technology Package for robot integrators
The Technology Package bundles all hardware and software components required to run CNC applications with a Stäubli robot. As an integrator, it is possible to expand the installation with your own hardware, PLC components, software and process components. The process (milling, welding, sanding, laser cutting, etc.) is predefined and tailored to your machine. Experience live demonstrations by CNC Solutions on our booth.
Robotic tool changers from Stäubli Fluid Connectors
Stäubli Robotics will be joined at Indumation by Stäubli Fluid Connectors, leading manufacturer of quick connector systems for fluids, gases, and electrical power. The division also produces automatic robotic tool changers via two efficient solutions: Smart Config, the intelligent configuration system for our robotic tool changers, offers you maximum flexibility and technological diversity. Our Customised Solutions enable the design of special, application-specific systems.
The modular connector CombiTac
Stäubli Electrical Connectors is showcasing their CombiTac modular connectors for optimal long-lasting connections. This innovative connection solution is optimized for highest-performance up to 100,000 mating cycles, making it an ideal choice for customers seeking durable and adaptable solutions.