Whether basic units for special payloads or process-specific customized transfer modules: With customized robotic tool changers, Stäubli offers optimally designed systems for complex applications. You receive tool changers that are perfectly matched in terms of all performance data, material qualities and connection options. Fast and reliable tool change as well as the necessary transfer of different media and energies are guaranteed for your individual processes.
Benefits
- The base units on the robot and tool side as well as the transmission and safety modules are perfectly configured to suit your applications.
 - Individually designed transmission modules are possible for almost all product parameters (e.g. higher transmission rates due to greater nominal diameters, specific wiring of electrical connectors).
 - Development of new transmission modules for specific production technologies.
 - Specially constructed deposit stations enable optimum system integration in the complete installation.