Featuring patented MULTILAM technology, the CWR electrical connectors create permanent electrical contacts, even in environments with a high level of vibration.
Durable sealed housing is designed to resist shocks and hydrocarbons, guaranteeing long-term performance particularly in race conditions for all types of vehicles.
Safety
Simplify connection operations
Performance
Lightweight and compactness
| Energy | Construction | Compliance |
| Electrical |
|
|
| CWR | |
| Lower Limiting Temperature (LLT) | -15°C |
| Upper Limiting Temperature (ULT) | +150°C |
| Rated Voltage | 1000 V a.c / 0V1 / PD2 |