Highly flexible, with in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve on both ends.
Order No. | Type | Rated voltage/current | Lead | |
|---|---|---|---|---|
SAK-4N-F10 | 1000 V, CAT IV/19 A | PVC 1.0 mm² | Ni | |
SAK-4N-S10 | 1000 V, CAT IV/19 A | SIL 1.0 mm² | Ni | |
| 66.1042-* | SAK-4N-F25 | 1000 V, CAT IV/32 A | PVC 2.5 mm² | Ni |
| 66.1043-* | SAK-4N-S25 | 1000 V, CAT IV/32 A | SIL 2.5 mm² | Ni |
Click on the Order No. to open the dedicated data sheet