Test lead SAK-4N-T05-5KV

Highly flexible, with in-line Ø 4 mm  MULTILAM plug with rigid insulating sleeve on both ends.

Order No.

Type

Rated voltage/current

Lead

 

66.8010-150-*

SAK-4N-T05-5KV

1000 V, CAT IV/10 A 
5 kV¹⁾

TPE    0.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet

¹⁾ Output voltage of test instruments, e.g., insulation testers