Plugs SAL-4...-39-TW

In-line, extra slim, Ø 4 mm, with spring-loaded  MULTILAM, for self-assembly of test leads. With rigid insulating sleeve.
Solder connection.

Order No.

Type

Rated voltage/current

Cable (A)

 

66.2040-*

SAL-4N-39-TW

1000 V, CAT II/32 A
600 V, CAT III/32 A

max. Ø 3.9 mm   2.5 mm²

Ni

66.2041-*SAL-4A-39-TW1000 V, CAT II/32 A
600 V, CAT III/32 A
max. Ø 3.9 mm   2.5 mm²Au

Click on the Order No. to open the dedicated data sheet.