Carpet manufacturers in the automotive and aerospace industries face various challenges, including regulations, passenger safety, and technical demands. These carpets, used in aircraft, trains, buses, and cars, must be durable, dirt-resistant, and incorporate flame retardants while providing passenger comfort and safety. Additionally, airplane carpets need to be lightweight for maximum fuel efficiency. Making lightweight carpets that meet all these challenges requires state-of-the-art technology. Stäubli offers the solution with the weaving system that ensures high operational reliability and productivity, processing polypropylene, polyamide, wool, and other yarns with productivity three times higher than on a wire loom.