Country Language
  • Global
    • CN
    • DE
    • EN
    • FR
  • Argentina
    • EN
  • Australia
    • EN
  • Austria
    • DE
  • Bangladesh
    • EN
  • Belgium
    • EN
    • FR
  • Bolivia
    • EN
  • Brazil
    • EN
  • Bulgaria
    • EN
  • Chile
    • EN
  • China
    • ZH
  • Colombia
    • EN
  • Czech Republic
    • EN
    • CS
  • Denmark
    • EN
  • Ecuador
    • EN
  • Egypt
    • EN
  • Estonia
    • EN
  • Finland
    • EN
  • France
    • FR
  • Germany
    • DE
  • Greece
    • EN
  • Hong Kong SAR
    • EN
    • ZH
  • Hungary
    • EN
  • India
    • EN
  • Indonesia
    • EN
  • Israel
    • EN
  • Italy
    • IT
  • Japan
    • JA
  • Luxembourg
    • EN
    • FR
  • Mexico
    • EN
  • Morocco
    • EN
    • FR
  • Netherlands
    • EN
  • Norway
    • EN
  • Pakistan
    • EN
  • Peru
    • EN
  • Poland
    • PL
  • Portugal
    • EN
  • Romania
    • EN
  • Serbia
    • EN
  • Singapore
    • EN
  • Slovakia
    • EN
  • Slovenia
    • EN
  • South Africa
    • EN
  • South Korea
    • EN
  • Spain
    • SP
  • Sweden
    • EN
  • Switzerland
    • DE
    • FR
  • Taiwan (Chinese Taipei)
    • EN
    • ZH
  • Thailand
    • EN
  • Türkiye
    • TR
  • United Kingdom
    • EN
  • United States
    • EN
  • Uzbekistan
    • EN
  • Venezuela
    • EN
  • Vietnam
    • EN
  1. Home
  2. Electrical connectors | Products
  3. Test and Measurement
  4. Products for test accessories
  5. Test probes 2 mm and 4 mm
ACCESSORIES FOR TEST AND MEASUREMENT

Test probes 2 mm and 4 mm

2 MM PROGRAMME

  • Test probe SPP2-S

    With tapered, stainless steel rigid needle. Handle guard chamfered on both sides. Ø 2 mm rigid socket.

4 MM PROGRAMME

  • Test probe SPP4-S

    Test probe with tapered, stainless steel rigid needle and with handle guard chamfered on both sides.
  • Test probe SPP4-S/F

    Spring-loaded stainless steel needle which reacts resiliently under light pressure. Specially suited for sensitive printed circuits.
  • Test probe PP-115/4

    Ø 4 mm, with spring-loaded MULTILAM. Handle guard flattened on one side to prevent rolling. Also allows for close sideby-side plugging of probes.
  • Test probe BT400

    Ø 2 mm, made of Monel®. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve
  • Test probe with measurement cable XP...-484

    Highly flexible, with insulation in PVC or silicone. One end with Ø 4 mm test probe with spring-loaded MULTILAM, the other end with right angled Ø 4 mm MULTILAM plug.
  • Pluggable accessory XDK-1033P

    Dolphin Clip made of brass with all-round insulation. Toothed jaws for wide grip with surface for fine wire.
Fast moving technology
  • Electrical Connectors
    • Industries
    • Electrical connectors | Products
    • Training and Services
    • Success Stories
    • Downloads
  • Fluid Connectors
    • Industries
    • Products
    • Success Stories
    • White papers
    • Downloads
  • Robotics
    • Industries
    • Robotics
    • Services & Training
    • Downloads
    • Success Stories
    • Global Robotics Events
  • Textile
    • Textile | Products
    • Applications
    • Spare Parts
    • Customer Support
    • Success Stories
  • About us
    • How we are
    • Our solutions
    • Sustainability
    • Success stories
    • Home of Innovation
    • News and stories
    • Open positions
    • Stäubli around the world
linkedin-iconmsg-iconyoutube-iconfacebook-icon
Copyright @ 2025 Stäubli International AG. All rights reserved.

Data Protection Policy | Cookies | Imprint