MOTORSPORTS ELECTRICAL

Unbreakable connector CEB for batteries and power applications

Featuring patented Multilam technology, the CEB "unbreakable" electrical connectors create permanent electrical contacts, even in environments with a high level of vibration. Durable sealed housing is designed to resist shocks and hydrocarbons, guaranteeing long-term performance particularly in race conditions for all types of vehicles.

Technical specifications

  • Cable sections (mm²): 6 to 50
  • Max. voltage (V): up to 1000


Energy

  • Electrical


Construction

  • Body: red polyurethane
  • Contacts: silvered aluminum


Other features

  • Highly flexible stranded cable with reinforced insulation
  • Several different cable sections in various colors (black, red or translucent)
APPLICATIONS
  • Electrical connector for power applications up to 1000V and 1200A.
  • Conventional combustion engines, hybrids and electric vehicles.
MORE INFORMATION
OUR SALES TEAM