MAGMA warp tying machine

MAGMA is the specialist for tying coarse and technical yarns. Utmost flexibility is guaranteed by the singe/double knot function. Double-end detection is achieved by an optical system to reduce fiber handling to a minimum. A yarn separation system with tubes and hook separates yarns from warp sheets with a 1:1 lease. No special adjustments or yarn-specific elements (yarn separating needles) are necessary. Adapting MAGMA to different warp sheets is quick and easy. All key functions are displayed on a color touchscreen to ensure a constant overview of the process.

Main benefits of automated warp tying with MAGMA

Optoelectronic double-end detection

  • Optical sensors check every separated yarn pair before tying. With the micro-electronic control system, yarns are not cut when double ends are detected.

Flexibility

  • Technical fibers like PP-tapes, aramid fibers, and monofilament yarns can be tied without extensive adjustments. Cotton, cotton/synthetic blends, and wool in a yarn count range from approx. 2,000 tex - 20 tex can also be tied.
  • The single and double knot function is included as a standard feature.

Quality

  • Optoelectronic double-end detection prevents deviant yarns on the weaving machine, thereby increasing the efficiency of the machine. This feature is a standard function. Greatly reduced double ends and high quality of the warp sheet lead to increased efficiency of the weaving machine.
Yarn types
  • Yarn types – cotton, wool, linen, mono- and multifilament, PP tapes, technical yarns of all sorts
  • Yarn count range – in warps with a 1:1 lease from Nm 0.5 - 50 / tex 2,000 - 20

Stäubli also offers you...