Harness motions and accessories for frame weaving

Precise and simple shed opening adjustment can be made by Stäubli high quality transmission components include harness motions, quick links and multi-adjustable clips for the weaving machines work with dobby or cam motions.

These components significantly improve the user-friendliness of weaving with frames and reduce maintenance, increasing the profitability of the entire installation.

The range consists of:

  • e32, e33, de82 and de83 harness motions
  • VR, DRC10, DRC2 and DRC4 quick links

Stäubli also offers you...