Our customers and leading pharmaceutical companies place trust in our solutions. This gives our engineers an advantage when adapting our well-known range of robots dedicated to pharma production environments.
Our 30 years of experience in the pharmaceutical market have enabled Stäubli to develop the widest range of 4- and 6-axis Stericlean and cleanroom robots on the market to meet the multiple constraints of the pharma market. Robots have become more and more popular due to their flexibility and to trends in personalized medicine and small batch production.
Our pharma offering includes the Stericlean range for aseptic environments and the Stericlean+ range, which address the ever-increasing demands of the pharma sector by providing validated solutions that meet the highest hygiene and cleanliness standards.
A robot in the industry is defined according to payload, reach and speed. In pharma, a fourth factor is also considered, related to the production environment and cleaning processes used on equipment. Stäubli offers flexible solutions in these market-specific areas.
A pharma factory is divided into several areas that require different specifications in terms of cleaning processes and particle emissions. Stäubli defines four levels of requirements, from the most restrictive, isolators in Grade A, subjected to aggressive H₂O₂ cleaning, to logistics areas, intermediate levels of inspection, RABs, and secondary packaging, where equipment is cleaned with alcohol wipes.
Vials filling by TX2-40 Stericlean+ within isolator
TX2-60 Stericlean+ placing filled vials into trays
Loading isolator with empty containers. TX2-160 Stericlean robot taking the tray /Akylux box. TX2-40 pushing the product into the filling line.
Unloading of filled containers from isolator and moving to secondary packaging, autoclaves or freeze dryer
Palletizing by TX2-90 robot
TUBs loading by TX2-60
TX2-60 robot placing filled syringes into blisters.
Palletizing with TX2-160 robot, automated forklift moves pallet to logistics area.