Stäubli designs and manufactures premium mobile robot solutions. Over the last 20 years, our mobile platforms have delivered agile motion on the factory floor for manufacturing automation to customers worldwide.
Our mission is to be the leading mobile robotics partner for high payload applications.
Our unique portfolio of compact platform series delivers outstanding performance such as omni-directional motion, high positioning precision of 5 mm and robustness transporting the highest payload from 1.5 tons up to 450 tons. Synchronized by our software, the Stäubli mobile robot fleet performs in the most efficient way by providing insights for data-driven decision making.
The state-of-the-art safety functions embedded in our AGV ensure the highest safety level when it comes to collaboration between human and our AGVs.
Synchronized by our software, the AGV fleet performs in the most efficient way by delivering data insights to your advantage.
Connecting your factory floor and delivering data-driven insights. We move your business.
| Platform | PF3 | PF3 OMNI | PF6 | PF10 | PF30 | PF80 |
| Max payload (tons) | 3 | 3 | 6 | 10 | 30 | 80 |
| Dimension L x B x H* (mm) | 1750 x 996 x 350 | 2400 x 1035 x 350 | 2390 x 1320 x 360 | 3000 x 1755 x 350 | 3650 x 2135 x 560 | 4150 x 2665 x 660 |
| Drive type | Tricycle | Omnidirectional | ||||
| Max speed (m/s) | up to 1.6 | up to 1.1 | up to 1.4 | |||
| Laser navigation | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
* Without lift unit