photovoltaics

Polysilicon ingot and wafer manufacturing

Polysilicon ingot is the key raw material of PV industry. To meet the challenges of ingot manufacturing, Stäubli offers the right tool with the heavy payload TX200 six-axis robot, which has both a long reach and a high level of precision. It allows the best performance when handling the ingot for processes such as grinding, debur­ring and chamfering, as well as transport from one station to the next. The delicate handling of silicon blocks at high speed with exemplary efficiency is thus assured.

Dedicated products