Do you have any questions? Get in contact with us.
Stäubli Robotics offers a complete range of robots for metal processing where high flexibility and precision are key. Stäubli's TX2-90, TX2-140, TX2-160 and TX200 robots are particularly well-suited for operations such as finishing, die trimming, modeling, drilling, tapping, deburring, contouring and weld bead machining on various materials.