The MBH flow optimized breakaway couplings offer exceptional resistance to lateral forces and were developed for marine and offshore applications, more specifically for use between two hose lines. This product is suitable for applications that require high flow rates and low pressure losses. Thanks to the breaking pins technology, the MBH separates the line at a defined tensile load.
The MBH is also suitable for retrofitting to existing loading facilities, without any significant increase in loading times.
| Technical specifications | Fluids | Construction |
| Most types of fluids (liquids and gases) | Mainly stainless steel |
*depending on the model and operating conditions