Do you have any questions? Get in contact with us.
The KBH breakaway couplings was particularly developed for low temperature applications / cryogenics and provides high flow rate with a maximum level of safety.
Using this breakaway coupling offers protection across the entire temperature range from -196 °C to +65°C.
Thanks to the breaking pins technology, the KBH separate the line at a defined tensile load.The two coupling halves are equipped with a non-return valve each that allows to close the line impermeably when it is separated and to exclude that the fluid escapes into the environment.
Technical specifications | Fluids | Construction |
|
Cryogenic media such as liquified gases with very low temperatures (e.g. LNG). |
Mainly stainless steel. |
*depending on the model and operating conditions