The ACH breakaway coupling was particularly developed for loading processes in which high flow capacity and low pressure loss are as important as the protection of the loading line. This breakaway coupling provides the same functions as those of the ACS, but a much higher flow capacity due to their flow-optimized design.
The system of cable triggering separates the line when the mobile unit exceeds a defined radius of motion. Both coupling halves are equipped with a non-return valve each that allows the line to close impermeably when it is separated and to prevent the medium escapes into the environment.
| Technical specifications | Fluids | Construction | 
| 
 | Most types of fluids (liquids and gases) | Mainly stainless steel | 
*depending on the model and operating conditions