Double shutoff quick coupling RME

RME quick release couplings are an ideal choice when a secure seal is of utmost importance. They are designed so that sealing takes place before the opening of the valve, ensuring leak-tight connection. Durable construction materials guarantee enhanced resistance to corrosion in the presence of liquids and cooling fluid additives. We also offer a version with a protector that guards the sealing and locking elements from external agents such as water and dust.

 

APPLICATIONS

  • Cooling of electronics in power converters
  • Temperature control devices in plastic injection
  • Cooling systems for UV lamps on offset machines (packaging, drying, sterilization ...)
  • Main power circuit for water
  • Supply of fuel gas (methane) for preheating of the moulds in aluminum foundry
  • Filling with insulating gas SF 6 on electrical transformers
  • Engine coolant circuits
  • Low pressure hydraulic circuits
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 06 to 25
  • Maximum allowable pressure*: 16 bar (232 PSI)

Coolant, water, glycol water, heat transfer oils, lubricating oils, esters, gases

Nickel-plated brass and stainless steel

  • Available with various types of seals
  • Protective dust cap and colored rings (optional)

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter