Non-spill flat face coupling CBI

CBI non-spill quick couplings are designed to resist strong mechanical stresses such as vibration and oscillation. 

Their flat face technology prevents spillage for the safety of operators and also protects the integrity of fluids, ensuring that no pollution enter the circuits.

These connectors can allow blind connection in hard-to-reach places.

APPLICATIONS

Connection of temperature control circuits under demanding conditions especially on injection presses

Technical specificationsFluidsConstructionOther features
  • Nominal Diameter DN (mm): from 03 to 25
  • Maximum allowable pressure*: 50 bar (725 PSI)
  • Cold water, glycol water, hot water, steam
  • Mineral or synthetic heat transfer oil, lubricating oil
  • Gas circuit: argon, nitrogen, helium, etc
  • Primarily stainless steel with high mechanical resistance
  • Parts in contact with fluids: stainless steel and brass
Interchangeable with our SPI range

* depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

Related products

This might interest you

Downloads

Reset filter