Modular manifold for breathing air distribution DQR

An integral part of mobile breathing air support systems, Stäubli’s reliable, fully transportable DQR breathing air manifold can supply up to 6 operators wearing personal protective equipment (PPE) from a single general supply hose. Equipped with Stäubli AQR quick-release couplings, the Stäubli manifold ensures the safety and efficiency of air supply to the users in several challenging environment as pharmaceuticals, nuclear, chemical, medical, etc. 

 

APPLICATIONS

Simultaneous supply of breathing air to multiple individuals

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 08
  • Maximum allowable pressure*: 10 bar (145 PSI)

Breathing air

  • Body: Anodized aluminum, nickel-plated brass or stainless steel AISI 303
  • Handle: Anti-scratch composite materials
  • Stands: Anti-scratch composite materials with metallic reinforcements

Compact size: Minimal bulk combined with maximum efficiency via simultaneous supply for multiple individuals

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter