As per Stäubli’s manual connection solutions, automatic solutions are fully configurable and can be customised to meet the specific criteria for every application.
Fully automatic solutions are particularly suitable for environments with difficult access, in extreme temperatures, for ease of use when there are high connection forces, or very frequent connections/disconnections.
These are ideal for:
Designed for integration in fully automated production cycles, they adapt to changing processes and to the challenges of the factory of the future.
Stäubli’s solutions are designed and made using standard components according to customer’s needed specifications:
Simultaneous connection of all circuits.
Power converters
Rolling mills
Fluids | Construction | Technical specifications |
|
Various options, based on the application. | Based on customer requirements. |