Centralized connection of hydraulic lines

Specifically designed for high pressure and high temperature applications, Stäubli hydraulic multi couplings guarantee excellent efficiency and reliability. Incorporating Stäubli centralized connections into the process automates operations and increases safety. Multi couplings are an ideal solution that lets you connect all hydraulic circuits in a single action, avoid incorrect connections and reduce hydraulic control circuit response times.

*depending on the model and operating conditions