Touch-protected BNC panel-mount sockets for accepting BNC male connectors. The sockets can be screw-mounted into predrilled panels of plastic, metal, etc. Shield is nickel-plated, the contact socket of the inner conductor is in gold-plated brass. Type XBB-LL with extended shield for better radiation suppression in unmated condition. Solder connection.
ORDER NO. | TYPE | TYPE OF SHIELD | |
|---|---|---|---|
67.9764-* | XBB-L | short | Au Ni Ag |
67.9571-* | XBB-LL | long | Au Ni Ag |