Twin wires with single insulated wires in a black jacket. Super-fine Cu strand, brightsoft, tightly twisted. Insulations in PVC, silicone or TPE.
Typical Application
Highly flexible, two-pole test leads.
| ORDER NO. | TYPE | RATED VOLTAGE V | RATED CURRENT A | 
|---|---|---|---|
| FLEXI-S/POAG-HK4 | 600 | 42 | |
| FLEXI-S/POAG-HK6 | 600 | 54 | 
Click on the Order No. to open the dedicated data sheet.