ROUND UNINSULATED CONNECTORS

Single-pole uninsulated sockets and plugs with “AR” locking system

The sockets and plugs with the “AR”-locking system offer a higher user safety and process reliability. The locking system prevents an accidental separation of the connector under load. Various connection terminations are available offering a high application flexibility. Special connections with other dimensions or materials as well as special plating for a higher temperatures or plugging frequency are available on request. The integrated MULTILAM Technology is resistant against vibration, shock and impact and ensures constantly low contact resistance and long service life.

Benefits
  • Locking system for higher user safety and process reliability
  • High application flexibility
  • Cost-effective connections due to standardized diameters
APPLICATIONS
  • Suitable for high-current connectors as well as signal contacts
  • Connectors in low, medium and high voltage installations
  • Connectors for power supplies
  • Connectors for testing, measurement and quality control
  • Connectors in research and development
Key features
  • Various terminations available: crimp, thread, press-in
  • High rated current and short circuit carrying capacity
  • Constantly low contact resistance
Design
  • Brass, crimping sleeve: copper
  • Silver-plating (standard)
  • MULTILAM torsio implemented
TECHNICAL SPECIFICATIONS

SOCKET AND PLUGS

PRODUCT RANGE

Diameter range

6/ 10/ 14 mm

Rated current @ 80°C

up to 300 A

Short circuit current (1s)

up to 12 kA

Peak current withstands

up to 35 kA

Mating cycles

up to 5,000