We are here for you. All over the world.
- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Stäubli MULTILAM plugs are machined from brass and are gold- or nickel-plated.
A recess serves as a seat for the freely movable MULTILAM contact cage. It is punched from rigid hard-drawn copper alloy sheet, rolled and formed so that the louvers bulge outward.
The MULTILAM Technology has been developed to provide the best technical compromise between mechanical robustness and high electrical properties. The spring action of the louvers provides constant pressure in mated condition while offering a reduced insertion force. High current-carrying capacity, minimal contact resistance and low self-heating enable a safe and reliable contact.
MODEL | MULTILAM “STRAIGHT” |
|
|
| MULTILAM “TWISTED” | |
---|---|---|---|---|---|---|
Nominal-Ø | Ø 2 mm | Ø 2.5 mm | Ø 2.8 mm | Ø 3 mm | Ø 4 mm | Ø 4 mm |
Max. rated current | 25 A | 25 A | 25 A | 30 A | 50 A | 50 A |
Contact resistance, gold-plated version | 0.4 mΩ | 0.5 mΩ | 0.5 mΩ | 0.5 mΩ | 0.3 mΩ | 0.2 mΩ |
Contact resistance, nickel-plated version | 2 mΩ | – | – | – | 0.8 mΩ | 0.4 mΩ |
Upper temperature limit | 150°C | 150°C | 150°C | 150°C | 150°C | 150°C |
We are here for you. All over the world.