The BosCon connector was created for high power electrical balance of system (eBOS) trunk cables, battery energy storage systems (BESS) and EV charging systems.
It is rated by UL at 1500 V AC/DC with current ratings ranging from 310 A for 3/0 MCM cable up to 620 A for 500 MCM cable. The BosCon connector is specifically designed for use with bare copper Class B (low stranded) PV wire (UL4703).