PerforMore features a compact design while maintaining all the clearances and creepage distances required for high operating voltages. This offers a clear advantage, allowing more efficient use of the installation space available in vehicles. The two-pole connector fits perfectly into various DC power interfaces inside the vehicle such as for high power charging HPC. The connection is quick and easy to make, the disconnection is safe and user-friendly thanks to the two-stage unlocking system.
Electric and hybrid drives place demanding requirements on the safety, reliability and performance of connectors. Stäubli has developed the PerforMore connector with regard to the requirements for high-voltage connections and connectors in vehicles defined in LV 215.
Usable at various DC interfaces with high technical requirements:
|
PerforMore |
---|---|
Rated current |
Up to 400 A |
Rated Voltage |
DC 1000 V |
Conductor cross-section |
50-95 mm2 |
Test voltage |
AC 4260 V, 1 min/50 Hz |