High mating docking systems

DuraDock ready - Advanced, plug-and-play solutions for automated industry sectors

Stäubli’s multi-pole connectors are used in docking systems, tool-changers, and in manually or automatically operated multi-couplings. Our pre-wired solutions are ideal for advanced industrial applications, where reliability is of the essence. Compact and safe, our quick disconnect systems are ideal for demanding procedures during production and testing. Our solutions offer you unequalled contact reliability and long life span.

Benefits
  • Up to 1 million mating cycles
  • Industry 4.0 compliant
  • Ideal interface for image processing up to 10 GBit/s.
  • User-friendly (pre-wired)
  • Fast integration and easy maintenance
Applications
  • Image processing
  • Automotive (press, body and paint shops)
  • General assembly (pick-and-place)
  • Quality control
  • Testing systems
Technical Specifications

 

DuraDock ready

 

DuraDock series suitable for network cable, Ethernet, up to CAT6A (1 or 10 Gbit/s)

 

M12, x-coded connection (8-pole)

Shielding

available

Pollution degree

3

Overvoltage category

III

Stäubli also offers you...