Do you have any questions? Get in contact with us.
Automated industrial applications with high mating cycles require constant and safe power transmission, especially for high currents and voltages. Stäubli delivers suitable high-performance connectors for advanced automation technology.
DuraDock power single-pole connectors were developed for the safe transmission of the highest energies and currents. They were designed for test applications with up to 100,000 mating cycles, where the highest service life, reliability, and safety are critical.
Test systems:
Manufacturing:
Plant engineering:
DuraDock power |
Uninsulated |
Insulated | Insulated / shielded |
---|---|---|---|
Rated voltage uninsulated versions without protection area |
AC 1000 V, DC 1500 V AC 50 V, DC 75 V |
||
Rated current | max. 550 A | ||
Overvoltage category | CATIII | ||
Degree of pollution | 3 | ||
Operating temperature | -10 °C ... +100 °C | ||
Protection type, unplugged | IP2X | IP2X | IP2X |
Protection type, plugged in | IP2X | IP54 | IP55 to IP57 |
Safety class | II | ||
Nominal contact Ø | 28 mm | ||
Conductor cross-section | Crimp connection: 120 mm² – 240 mm² Cable lug: 120 mm² – 240 mm² |
||
Insulation material | POM | ||
Housing material | – | PA | Aluminum alloy |
Shielding (360°) | – | – | 71 dB |