PRODUCTS COMBITAC DIREQT

Housings and panel mounting

CombiTac is suitable for both manual and automatic connection applications. Various CombiTac versions are available for panel and rack mounting, or within an appropriate housing depending on your application. Stäubli offers 4 frame sizes for panel mounting or various aluminum and plastic DIN housings.

To ensure error-free assembly, fast installation and cost reduction, CombiTac is delivered already assembled. Only contacts that require crimping or soldering before installation are supplied separately. Cable pre-assembly is available upon request.