TIEPRO warp tying machine

The new TIEPRO warp tying machine is designed for universal use with standard warp yarns in any weaving mill. It features a new type of yarn separation system without separating needles, which makes it especially economical. TIEPRO ties a wide range of warp sheets – with or without a 1:1 lease – automatically, efficiently, rapidly, and widely faultless.

    EXPERT TALK

    TIEPRO – the new must-have for efficient warp tying

    Get a picture for yourself of the many advantages offered by TIEPRO. Watch this informative expert talk that Stäubli had with Mr Bolzin, a warp-tying specialist with many years of experience in a customer’s weaving mill.

    Main benefits of automated warp tying with TIEPRO

    Efficiency

    • Auto-Reverse function for less operator intervention
    • New yarn separation concept with spindles
    • Rapid tying – up to 600 knots per minute

    Flexibility

    • Suitable for all types of standard yarns
    • Short knot ends with adjustable length
    • High tolerance regarding parallel alignment of two warp sheets (TPF tying frames)

    Quality

    • Electronic double end detection for warp sheets with and without 1:1 lease
    • Perfectly tied warps
    Yarn types
    • Yarn types – 100% staple fibre yarn, 100% cotton, cotton blends
    • Count range (NeB) – 3 - 100

    Stäubli also offers you...