LXXL PRO Jacquard machine - Compactness and energy savings

Stäubli electronic Jacquard machine LXXL PRO is ideal for weaving flat fabrics on rapier weaving machines in limited space.

This Jacquard machine and our harnesses are a perfect match and can be precisely fitted to the weaving machine to achieve an optimum setup.

Advantages

The LXXL PRO Jacquard machine is specially developed for weaving large-pattern flat fabrics such as upholstery, tapestry, silk fabrics and fabrics for apparel.

The machine features several innovations making for energy saving:

  • Innovative NOEMI electronic concept to ensure flawless data transmission and hook selection
  • The MX PRO module reduces the energy consumption thanks to its low-friction design
  • Latest generation of electronic power supply

CHARACTERISTICS / MODEL

LXXL PRO

Field of application

Rapier weaving machine

Fabric suitability

All flat fabrics

Formats available

15,360 / 17,920 / 20,480 / 23,040 / 25,600 hooks*

Drive system and shedding

  • Double-lift open-shed Jacquard machine
  • Coaxial shaft system, controlled by complementary cams
  • Precise adjustment of shed geometry

Hook selection

Stäubli MX PRO modules with QUICK LINK connection

Electronic control

Independent Stäubli TC8 controller, synchronized with the weaving machine

* Formats up to 51,200 are achieved by combining 2 machines

Main features

Stäubli also offers you...