VAL Blocks - Easy programming for your Stäubli robots

VAL Blocks revolutionizes the field of robotics by offering a simple programming approach that maximizes your efficiency. Based on the concept of no-code programming, it allows you to configure, visualize and adapt your programs through an intuitive interface.

Industrial robots for everyone

1. Easy to program

Configure your Stäubli robots without prior robotics knowledge by assembling and configuring function blocks.

2. Easy to test

Visualize the program execution step by step and debug your application.

3. Easy to adapt

Adapt to frequent application changes by reconfiguring the blocks in a matter of seconds.

4. Easy to expand

Create your own function blocks to expand the possibilities and integrate with third party equipment.

FAQ

All robots equipped with a CS9 controller are compatible. Both 4 axis and 6 axis robots.

  • Controller : CS9 with software version 8.20 and above
  • VAL Blocks license activated on the controller
  • SP2+ teach pendant

VAL Blocks offers a complete synergy with our traditional VAL 3 ecosystem. Therefore, it is possible to run tasks programmed in VAL 3 and custom user interfaces, in parallel to VAL Blocks. VAL 3 language can also be used to create custom blocks.

For virtual commissioning and testing, VAL Blocks runs for free on the Stäubli Robotic Suite.

By offering a complete synergy with VAL 3 code, VAL Blocks is compatible with the majority of robotics applications. However, when working with real time trajectory modification such as conveyor tracking or active compliance, VAL 3 programming is recommended.

Contact us

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and will get back to you soon.