Mobile robots supporting the solar industry

The solar energy industry faces the constant challenge of increasing production efficiency and reducing operating costs in order to compete for renewable energy. Stäubli mobile robots are making a significant contribution to this mission by providing advanced automation and flexible material handling solutions.

In a groundbreaking project, Stäubli has developed a fleet of customized mobile robots to revolutionize the assembly of central power converters.

The precision and reliability of our mobile robots enable continuous transportation within the assembly line of the Sunny Central FLEX from SMA Solar Technology AG. An innovative modular power plant solution that simplifies the integration of solar, battery and hydrogen applications in large-scale projects and was honored with the Top Innovation Award 2024. Stäubli's mobile robots are specially designed to safely and efficiently transport the sensitive and heavy power converters to minimize the risk of damage and maximize production speed.

An additional PF30 for material supply

In addition to the mobile transport platforms used for the assembly line, a PF30 is also in use at SMA Solar.

This manually controlled platform ensures the supply of components along the installation line of the central power convertors.

Related products