Safety breakaway couplings for cryogenic media KBH

The KBH breakaway couplings was particularly developed for low temperature applications / cryogenics and provides high flow rate with a maximum level of safety.

Using this breakaway coupling offers protection across the entire temperature range from -196 °C to +65°C.

Thanks to the breaking pins technology, the KBH separate the line at a defined tensile load.The two coupling halves are equipped with a non-return valve each that allows to close the line impermeably when it is separated and to exclude that the fluid escapes into the environment.

APPLICATIONS

  • Loading processes by means of hose lines
  • LNG loading / unloading operations
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm):                 
    • KBH20-DN25 for DN 25 (1’’) hoses
    • KBH20-DN32 for DN 32 (1 1/4’’) hoses
    • KBH35-DN40 for DN 40 (1 1/2’’) hoses
    • KBH35-DN50 for DN 50 (2’’) hoses
    • KBH60-DN65 for DN 65 (2 1/2’’) hoses
    • KBH60-DN80 for DN 80 (3’’) hoses
    • KBH75-DN100 for DN 100 (4’’) hoses

 

  • Maximum allowable pressure PS (bar)*: 40 (580,151 psi)

Cryogenic media like like Liquified Natural Gas LNG, Liquified Oxygen LOX (LO2) and Liquified Nitrogen LN2

Mainly stainless steel.

*depending on the model and operating conditions

Related product

This might interest you

Downloads

Reset filter