Double shutoff quick coupling for cooling in railway sector RME

For onboard cooling circuits, the RME connectors dedicated to the railway industry offer added assurance with sealing. These quick couplings are designed so that sealing takes place before the opening of the valve. Durable construction materials guarantee enhanced resistance to corrosion in the presence of liquids and cooling fluid additives. We also offer a version with a protector that guards the sealing and locking elements from external agents such as water and dust.

 

APPLICATIONS

  • Cooling of onboard electronic equipment, engines and transformers
  • Filling and draining
  • Circuit bleeding

Technical specifications

Fluids

Construction

Other features

  • Nominal diameter DN (mm): from 06 to 25
  • Maximum allowable pressure*: 16 bar (232 PSI)
  • Glycol water
  • Heat transfer oils
  • Esters
  • Brass and stainless steel surface treated
  • Protector in chloroprene rubber (CR)
  • Protective dust caps
    • Socket: Polyoxymethylene (POM) and CR
    • Plug: CR

Version with protector available (recommended for outdoor applications)

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter