Full flow quick coupling GPL for all types of fluids

An ideal choice for large fluid lines, GPL quick couplings offer compact and economical solutions for connecting high flow rate circuits.

Ergonomically designed with automatic locking pins, the GPL is also extremely durable, so long-term reliability is guaranteed for many activity sectors.

 

Application

Primary supply of temperature control fluids

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 25 to 50 
  • Maximum allowable pressure*: 10 bar (145 PSI)

Water, natural gas, propane, solvents and more

  • Body of socket and principal parts in chromed brass; stainless steel springs and locking pins
  • Plugs in treated high-resistance steel
  • Two types of seals

A version specifically for railway applications is also available.

* depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

Related products

This might interest you

Downloads

Reset filter