GHV - Self-service refueling nozzle for all hydrogen vehicles

Handled directly by drivers, the refueling nozzle plays a special role in the development of H2 mobility.

Designed for all types of vehicles, the GHV range offers a robust, light and easy connection as a result of its 100% Stäubli mechanical and electronic design. The GHV04 and GHV08 nozzles guarantee users a fast and safe refueling experience, by respecting and addressing the various industry requirements

One of its major features is its compliance to the ISO 17268 standard requirements.

 

APPLICATIONS

Hydrogen refueling for all vehicles:

  • Light business vehicle fleets
  • Individual vehicles
  • Utility vehicles…

A reliable, user-friendly and safe refueling solution

Key benefits

Guarantee users and installations safety

Enhance user experience

Optimize your costs

Increase refueling efficiency

Stäubli's design enhances your performance

Technical specifications
FluidsConstructionOther features
Hydrogen
  • Insulated thermoplastic grip surfaces
  • Wetted materials compatible with hydrogen
  • Explosive Atmosphere certification (ATEX and IECEx)
  • ll 3 G Ex ic llC T4 Gc IECex QPS 24.0015X
  • Designed and manufactured according to European Pressure Equipment Directive 2014/68/UE
  • Conform to SAE J2799 & SAE J26201 standards
ModelGHV04GHV08GHV08HF
PressureBarPsiBar PsiBarPsi
Nominal working pressure (NWP)7001015335050763505076
Maximum operating pressure (MOP)87512691437,56345437,56345
Component pressure rating (PS)962,51396048269914826991
Max flow g/s9060120
Cv0,480,59
Minimum and maximum allowable temperature TSCelsius (°C)Fahrenheit (°F)
GHV04-40 and +65-40 and +149
GHV08
GHV08HF
WeightKgLbs
1,94,2

RELATED PRODUCTS

This might interest you

Downloads

Reset filter