Connection and blowing units HJF - TPF

To ensure companies meet the compliance requirements of the FDA (Food and Drug Administration), Stäubli offers "ready to connect" solutions for various applications such as: connection units for movable equipment to ensure no contamination occurs due to pressurization of the tanks, transfer of fluids and blowing and drying units which are required for washing areas.

The design and materials are selected in line with the cleanliness and integrity requirements of the products.

 

APPLICATIONS

  • Connection units for movable tanks:
    • Ensures no contamination due to pressurising of the tanks
    • Enables transfer of fluids
  • Blowing and drying units which are required for washing areas
Technical SpecificationsFluidsConstructionOther features
  • Nominal tube diameter DN (mm): 6.5 x 10 or 8 x 12
  • Maximum allowable pressure*:
    • With temperatures:
      • from -20 °C to +30 °C ............... 8 bar
      • from +30 °C to +40 °C .............. 6 bar

Compressed air

  • Polyurethane hose
  • Stainless steel connections
  • Two types of tubes: coiled (HJF) or straight (TPF)
  • Three types of Stäubli safety connections: RBE, RBS or blowgun
  • Three working lengths for HJF and ten for TPF
  • Two sizes of clamp profiles

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter